IESNA:LM-63-2002
[TEST]P950506
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29374
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5896.6 5899.7 5887.2 5860.8 5707 5547 5520.5 5647.9 5943.2 6336.3
6811.7 7358.6 7935.1 8356.2 8679.4 8999.4 9291.5 9467.1 9527.7 9462.4
9133.1 8541.1 7784.4 6584.9 4835.3 2815.4 2186.2 1999.7 1777.5 1448.1
1112.5 863.9 647.9 405.5 231.5 93.2 0
5896.6 5871.7 5859.3 5842.2 5693 5529.9 5506.6 5621.5 5905.9 6311.4
6774.4 7302.7 7879.2 8314.2 8625 8951.3 9240.3 9426.7 9513.7 9436
9081.8 8502.2 7733.1 6482.3 4683.1 2726.9 2161.3 1981.1 1755.8 1423.3
1098.5 853 616.8 390 225.3 90.1 0
5896.6 5888.8 5882.6 5865.5 5747.4 5590.5 5540.7 5635.5 5884.1 6264.8
6715.4 7221.9 7793.7 8297.1 8645.2 8968.4 9308.6 9540.1 9684.6 9672.2
9432.9 8901.5 8172.8 7038.6 5365.2 3172.8 2200.1 1998.1 1811.7 1553.8
1253.9 932.3 689.9 450.6 245.5 111.9 0
5896.6 5882.6 5874.8 5888.8 5808 5672.8 5612.2 5660.4 5834.4 6138.9
6544.5 6996.6 7520.2 8085.8 8538 8896.9 9241.8 9541.7 9720.4 9804.3
9711.1 9384.8 8803.7 7784.4 6249.3 3997.8 2263.8 1878.5 1709.1 1507.2
1292.7 1073.7 831.3 554.7 317 141.4 0
5896.6 5890.3 5895 5926.1 5910.5 5839.1 5750.5 5741.2 5820.4 6002.2
6281.9 6642.4 7074.3 7571.5 8113.8 8615.6 9005.6 9344.4 9644.2 9864.9
9927 9790.3 9450 8895.3 7810.8 5887.2 3276.9 1662.5 1308.3 1101.6
898.1 724.1 564 397.8 216 79.2 0
5896.6 5899.7 5916.8 5958.7 5999.1 5999.1 5957.1 5918.3 5924.5 6000.7
6151.4 6387.5 6706.1 7082.1 7503.1 8037.6 8606.3 9086.4 9364.6 9495.1
9580.5 9622.5 9608.5 9591.4 9425.2 8446.3 6323.8 3522.4 1601.9 1028.6
809.5 627.7 458.4 315.4 181.8 66.8 0
5896.6 5902.8 5935.4 5985.1 6056.6 6120.3 6163.8 6198 6194.9 6253.9
6353.4 6505.6 6716.9 6959.3 7256.1 7618.1 8029.9 8482 8889.1 9226.3
9566.6 9948.8 10331 10728.8 11221.3 11497.9 10644.9 8421.4 5441.3 2733.1
1311.4 806.4 546.9 355.8 203.5 71.5 0
5896.6 5907.4 5952.5 6024 6101.6 6179.3 6272.6 6378.2 6505.6 6668.8
6877 7116.3 7374.2 7660.1 8000.4 8416.8 8887.6 9406.5 9972.1 10584.3
11291.2 12063.5 12927.4 13786.6 14749.9 15870.2 16962.5 17239.1 16235.3 13850.3
10295.3 6530.5 3808.3 2103.8 929.2 223.7 0
5896.6 5923 5977.3 6059.7 6140.5 6213.5 6302.1 6423.3 6564.7 6779.1
7061.9 7386.6 7771.9 8247.4 8825.4 9541.7 10371.4 11331.6 12366.4 13423
14624.1 15764.5 17110.1 18477.4 20118.2 21731 23782 25979 27727 27543.7
24238.8 18266.1 11546.1 4627.1 845.3 186.5 0
5896.6 5921.4 5988.2 6065.9 6146.7 6233.7 6325.4 6448.1 6595.7 6808.6
7069.6 7383.5 7754.9 8231.9 8823.9 9575.9 10436.7 11477.7 12627.5 13805.2
15042 16305.2 17658.6 19134.7 20710.2 22352.5 24217 26243.1 28222.6 28572.2
25275.2 18447.9 10466.2 2725.3 581.1 172.5 0
5896.6 5919.9 5972.7 6076.8 6162.2 6257 6334.7 6448.1 6603.5 6790
7015.3 7271.6 7563.7 7964.6 8491.3 9128.4 9899.1 10846.9 11926.7 13104.5
14288.5 15501.9 16755.8 18093.6 19554.2 20989.9 22486.1 23796 24791.9 24078.7
20752.1 14300.9 6224.4 1201.1 362 119.6 0
5896.6 5913.6 5985.1 6075.2 6157.6 6239.9 6317.6 6407.7 6533.6 6668.8
6828.8 6984.2 7139.6 7349.3 7657 8064.1 8553.5 9210.7 9984.5 10860.8
11814.9 12801.5 13771 14756.1 15780.1 16738.7 17700.5 18572.2 18757.1 17131.9
13814.6 9492 4050.7 806.4 242.4 66.8 0
5896.6 5913.6 5972.7 6041.1 6109.4 6151.4 6193.3 6229.1 6261.7 6300.5
6313 6271 6191.8 6107.9 6048.8 6045.7 6129.6 6368.9 6757.3 7246.8
7826.3 8464.9 9108.2 9748.3 10369.9 10887.3 11194.9 11367.4 10929.2 9193.6
6741.8 4168.8 1662.5 472.3 174 43.5 0
5896.6 5891.9 5905.9 5926.1 5913.6 5831.3 5703.9 5512.8 5261.1 4928.6
4512.1 4027.4 3545.7 3143.3 2823.2 2559.1 2355.5 2225 2158.2 2142.6
2184.6 2268.5 2349.3 2428.5 2465.8 2405.2 2218.8 1922 1468.3 1042.6
758.2 550 400.9 281.2 169.4 45.1 0
5896.6 5857.7 5809.5 5714.8 5543.8 5259.5 4878.8 4395.6 3854.9 3363.9
2961.5 2611.9 2288.7 2049.4 1918.9 1858.3 1816.4 1765.1 1710.7 1659.4
1598.8 1516.5 1420.1 1334.7 1252.3 1170 1089.2 1002.2 899.6 783.1
663.5 546.9 422.6 290.6 158.5 35.7 0
5896.6 5818.9 5677.5 5438.2 5065.3 4535.5 3954.3 3401.2 2994.1 2647.6
2352.4 2186.2 2089.8 2005.9 1918.9 1845.9 1807 1793 1766.6 1707.6
1622.1 1536.7 1449.7 1365.8 1274.1 1184 1092.3 994.4 899.6 795.5
685.2 562.5 422.6 273.5 139.8 29.5 0
5896.6 5794 5556.3 5166.3 4594.5 3896.9 3306.4 2897.8 2571.5 2367.9
2271.6 2183 2089.8 1990.4 1898.7 1842.8 1825.7 1816.4 1794.6 1724.7
1563.1 1471.4 1389.1 1309.8 1236.8 1168.4 1084.5 991.3 891.9 780
658.8 528.3 391.5 264.1 141.4 38.8 0
5896.6 5753.6 5422.7 4883.5 4143.9 3416.7 2952.2 2608.8 2422.3 2341.5
2240.5 2142.6 2075.8 2004.4 1906.5 1844.3 1816.4 1779.1 1614.4 1544.4
1521.1 1511.8 1485.4 1443.5 1379.7 1295.8 1177.8 1067.4 946.2 825.1
700.7 576.4 447.5 317 186.5 63.7 0
5896.6 5742.7 5338.7 4669.1 3828.5 3171.2 2756.4 2490.7 2411.4 2319.8
2207.9 2131.8 2083.6 2019.9 1903.4 1824.1 1762 1591.1 1532 1507.2
1487 1482.3 1463.6 1413.9 1328.5 1227.5 1118.7 1000.6 877.9 767.6
660.4 554.7 453.7 351.2 352.7 267.2 0
5896.6 5700.8 5220.7 4464 3589.2 3023.6 2638.3 2467.4 2409.9 2305.8
2198.6 2130.2 2089.8 2026.1 1889.4 1769.7 1612.8 1490.1 1451.2 1415.5
1392.2 1378.2 1314.5 1243 1162.2 1081.4 986.6 895 794 691.4
595.1 495.7 402.4 484.8 435.1 146.1 0
5896.6 5688.3 5178.7 4390.9 3491.3 2905.5 2560.6 2458.1 2405.2 2304.2
2198.6 2134.9 2105.4 2046.3 1880.1 1704.5 1499.4 1413.9 1359.5 1316
1294.3 1246.1 1165.3 1090.7 1014.6 929.2 854.6 780 700.7 629.3
593.5 469.2 390 539.2 248.6 62.2 0
5896.6 5708.5 5209.8 4400.3 3513.1 2944.4 2574.6 2464.3 2420.8 2321.3
2207.9 2147.3 2116.2 2063.4 1901.8 1706 1496.3 1410.8 1353.3 1308.3
1283.4 1236.8 1157.6 1087.6 1009.9 927.6 845.3 770.7 697.6 610.6
534.5 439.7 390 540.7 214.4 52.8 0
